Wheel 7.87 in
Duratech
Order number:
199802937
detail.eanLabel
4031582322736
Product number:
TOP 200x50-Ø25 HL60
- Non-hazardous materials
- Tested quality
- Low wear and tear wheels
The Duratech caster wheel features a diameter of 7.87 inches with a tread width of 1.97 inches and hub length of 2.36 inches, in...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Duratech caster wheel features a diameter of 7.87 inches with a tread width of 1.97 inches and hub length of 2.36 inches, incorporating an axle hole diameter of 0.98 inches. Constructed from heavy polyamide material for both the wheel body and tread, this wheel is equipped with precision ball bearings for smooth operation. The wheel provides dynamic load capacities of 2,645.54 lb at 2.5 mph and 2,204.62 lb at 3.7 mph, with a static load capacity of 3,527.39 lb for demanding industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear