Wheel 6.3 in
Novatech
Order number:
199801166
detail.eanLabel
4031582329551
Product number:
FTP 160x50-Ø20 HL60
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Novatech caster wheel features a casting body construction with a casted polyurethane tread measuring 1.97 inches in width a...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Novatech caster wheel features a casting body construction with a casted polyurethane tread measuring 1.97 inches in width and 6.3 inches in diameter, equipped with precision ball bearing technology and a hub length of 2.36 inches with an axle hole diameter of 0.79 inches. This wheel delivers exceptional load performance with a static load capacity of 3968.32 lb and dynamic load capacities of 2425.08 lb at speeds up to 2.49 mph and 1984.16 lb at speeds up to 3.73 mph, making it ideal for demanding industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort