Wheel 4.92 in
Duratech
detail.eanLabel
4031582442724
Product number:
UOO125x40-Ø20 HL58
- Non-hazardous materials
- Tested quality
- Low wear and tear wheels
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a plain ...
Details
Custom or high volume? Request a quote now.
Data sheets
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a plain bearing system and hub length of 2.28 inches with an axle hole diameter of 0.79 inches. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear