Skip to main content Skip to search Skip to main navigation
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a plain bearing system and hub length of 1.89 inches with an axle hole diameter of 0.47 inches. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, with the tread material identical to the wheel body construction for enhanced durability and performance consistency across diverse industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOO125x40-Ø12 HL48
EAN
4031582442717
Core attributes
Type
Wheel
Load capacity at 4 km/h
661.39 lb
Load capacity Static
1322.77 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.54 lb
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0.47 in
Hub length
1.89 in
Tread width
1.57 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear