Skip to main content Skip to search Skip to main navigation
The Duratech Wheel is a polyamide caster wheel with a diameter of 7.87 inches and tread width of 1.97 inches, featuring an identical wheel body and tread material construction. The wheel incorporates a roller bearing with stainless steel components and has an axle hole diameter of 0.79 inches with a hub length of 2.28 inches. Load capacity specifications include a dynamic rating of 881.85 lb at 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOD200x50-Ø20 NL58
EAN
4031582439007
Core attributes
Type
Wheel
Load capacity at 4 km/h
881.85 lb
Load capacity Static
1763.7 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
2.09 lb
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0.79 in
Hub length
2.28 in
Tread width
1.97 in
Diameter
7.87 in
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear