Skip to main content Skip to search Skip to main navigation
The Duratech heat wheel is designed for caster applications, featuring a 3.94-inch diameter with a 1.38-inch tread width and 1.71-inch hub length, constructed from plastic thermoset heat-resistant material with an identical tread composition and equipped with a dry bearing bush system through a 0.44-inch axle hole diameter. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for demanding industrial applications requiring heat resistance and reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
BOG100x35-Ø11.1
EAN
4031582436815
Core attributes
Type
Wheel
Load capacity at 4 km/h
275.58 lb
Load capacity Static
551.16 lb
Temperature range (Maximum)
536 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.56 lb
Product name
Duratech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Axle hole diameter
0.44 in
Hub length
1.71 in
Tread width
1.38 in
Diameter
3.94 in
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments