Skip to main content Skip to search Skip to main navigation
The Duratech heat wheel is designed for caster applications and features a 3.15 in diameter with a 1.38 in tread width and 1.71 in hub length, utilizing a 0.44 in axle hole diameter. Constructed from plastic thermoset heat-resistant material for both the wheel body and tread, this wheel incorporates a dry bearing bush system. The wheel provides a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and offers a static load capacity of 440.92 lb, making it suitable for demanding industrial applications requiring heat resistance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
BOG080x35-Ø11.1
EAN
4031582436723
Core attributes
Type
Wheel
Load capacity at 4 km/h
220.46 lb
Load capacity Static
440.92 lb
Temperature range (Maximum)
536 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.4 lb
Product name
Duratech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Axle hole diameter
0.44 in
Hub length
1.71 in
Tread width
1.38 in
Diameter
3.15 in
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments