Skip to main content Skip to search Skip to main navigation
The Supratech wheel is a precision caster component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. This wheel features a 3.5 inch diameter with a 1.25 inch wide tread constructed from thermoplastic rubber, providing excellent durability and floor protection. The wheel body is manufactured from polypropylene and is equipped with a plain bearing for smooth, reliable rotation. The hub measures 1.57 inches in length with a 0.48 inch axle hole diameter for secure mounting compatibility. The Supratech wheel delivers a static load capacity of 418.88 pounds and a dynamic load capacity of 209.44 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJO3.5x1.25-Ø0.5 HL40
EAN
4031582436051
Core attributes
Type
Wheel
Load capacity at 3 km/h
209.44 lb
Load capacity Static
418.88 lb
Product name
Supratech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (A)
77 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0.48 in
Hub length
1.57 in
Tread width
1.25 in
Diameter
3.5 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements