Skip to main content Skip to search Skip to main navigation
The Supratech wheel is a 3 inch diameter caster wheel engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and displays, tool cabinets, work benches, and transport equipment. The wheel features a thermoplastic rubber tread with a width of 1.25 inches mounted on a polypropylene body, supported by a plain bearing system. The hub length measures 1.57 inches with an axle hole diameter of 0.48 inches, providing secure mounting compatibility. This wheel is rated for a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for applications requiring reliable performance and durability in demanding environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJO3x1.25-Ø0.5 HL40
EAN
4031582436013
Core attributes
Type
Wheel
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Product name
Supratech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (A)
77 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0.48 in
Hub length
1.57 in
Tread width
1.25 in
Diameter
3 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements