Skip to main content Skip to search Skip to main navigation
The Duratech Wheel is a polyamide caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a roller bearing system and hub length of 1.89 inches with an axle hole diameter of 0.47 inches. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOR125x40-Ø12 HL48,4
EAN
4031582431049
Core attributes
Type
Wheel
Load capacity at 4 km/h
661.39 lb
Load capacity Static
1322.77 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
0.6 lb
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0.47 in
Hub length
1.89 in
Tread width
1.57 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear