Skip to main content Skip to search Skip to main navigation
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.34 inch tread width and a hub length of 1.77 inches, designed to accommodate an axle hole diameter of 0.31 inches. The wheel is constructed with a polyamide body and equipped with a precision ball bearing in stainless steel, ensuring reliable performance and durability. The tread is manufactured from an elastic tire material that is non-marking and vulcanized, making it suitable for sensitive environments where floor protection is critical. This caster wheel delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, making it ideal for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFC100X34@08X45
EAN
4031582422269
Core attributes
Type
Wheel
Load capacity at 4 km/h
352.74 lb
Load capacity Static
705.48 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.67 lb
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
0.31 in
Hub length
1.77 in
Tread width
1.34 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Matching Products

Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Alpha stainless
8478UFC100P62

The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring superior durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with an elastic tire, non-marking, vulcanized tread material that provides excellent floor protection and smooth operation, supported by precision ball bearing, stainless components for reliable performance and extended service life. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.1 inches for optimal clearance and maneuverability. Load specifications include a dynamic capacity of 551.16 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1102.31 pounds, making it suitable for heavy-duty industrial applications requiring reliable mobility and load-bearing performance.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb
Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha stainless
8470UFC100P30-13

The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-term durability. The wheel consists of a polyamide body with an elastic tire, non-marking, vulcanized tread that provides excellent floor protection and quiet operation, while the precision ball bearing, stainless ensures reliable performance with minimal maintenance requirements. The wheel diameter measures 3.94 inches and the overall height is 5.04 inches. This caster offers a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour and a static load capacity of 661.39 pounds, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

3.94 in
5.04 in
331 lb
3.94 in
5.04 in
331 lb
Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha stainless
8470UFC100P62

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material with two ball races swivel bearing system ensuring smooth directional changes and long-lasting performance. The wheel incorporates a polyamide body with an elastic tire, non-marking, vulcanized tread material that provides excellent floor protection, while the precision ball bearing, stainless ensures reliable rotation with minimal friction. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.04 inches for optimal clearance. Load specifications include a dynamic capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

3.94 in
5.04 in
353 lb
3.94 in
5.04 in
353 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha stainless
8477UFC100P30-13

The Alpha Stainless is a swivel caster with total lock designed for demanding mobile equipment. The fitting is a bolt hole, which allows secure mounting to the equipment frame with bolts. The housing is made of heavy stainless steel and uses a swivel bearing with two ball races for smooth, precise rotation under load. The wheel has a diameter of 3.94 in and rolls on a precision ball bearing made of stainless steel, with an elastic, vulcanized, non-marking tire tread, while its body is made of polyamide. The overall height of the caster is 5.04 in, which supports a low-profile installation. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at a speed of 2.5 mph. Suitable applications include Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, and Transport Equipment.

3.94 in
5.04 in
331 lb
3.94 in
5.04 in
331 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha stainless
8477UFC100P62

The Alpha stainless is a swivel caster with total lock. The rectangular plate fitting provides a secure mounting interface for attachment to equipment and carts. The housing is constructed from heavy stainless steel and incorporates a swivel bearing with two ball races for smooth, precise rotation. The wheel has a diameter of 3.94 in and features a precision stainless ball bearing, an elastic, non-marking, vulcanized tread, and a polyamide body. The overall height of the caster is 5.04 in. The static load capacity is 705.48 lb, while the dynamic load capacity is 352.74 lb at a speed of 2.49 mph. The caster is suited for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

3.94 in
5.04 in
353 lb
3.94 in
5.04 in
353 lb