Skip to main content Skip to search Skip to main navigation

CAD files

I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or edit. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or edit?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP075x80-Ø47x14
EAN
4031582369519
Core attributes
Type
Wheel
Load capacity at 3 km/h
1543.23 lb
Load capacity Static
3086.47 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Undefined
Tread material
Polypropylene, soft
Ball bearing diameter
1.85 in
Ball bearing width
0.55 in
Tread width
3.15 in
Diameter
2.95 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Smooth gliding
Polypropylene gliding surface for soft floors and Teflon gliding surface for hard floors