Skip to main content Skip to search Skip to main navigation

CAD files

The E-Drive ultimate is an electric drive unit caster for electromobility, featuring a 4.92 in wheel diameter, an elastic, non-marking, vulcanized tread, and a polyamide wheel body. Its electric housing integrates the drive unit directly into the caster assembly, and it mounts via a rectangular plate fitting. It is suited to applications including Anesthesia Carts, Medication Carts, Nursing Carts, Ultrasound, C-Arms, CT Scanners, MRI, X-Ray, Computers on Wheels, Electronic Systems and Clean-Room Technology, Production and Platform Trolleys, Work Benches, Automotive OEM, Machine Construction, and Transport Equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
EDUAUFF125P60
EAN
4031582478327
S4 Material Number
990066143
Drive Unit Actuator
Nominal speed
115.81 FOOT_PER_MINUTE
Nominal current
3.5
Nominal output
14.8
Nominal voltage
24
Drive Unit Travel Motor
Directions of travel
Forwards and backward
Nominal speed
122.41 mph
Nominal current
8.5
Nominal output
144
Nominal voltage
24
Core attributes
Emergency release
Mechanical
Type
Drive Unit
Length
Max. 315 mm (emergency release actuated)
Overall width
7.48 in
Ground clearance
1.18 in
Ground unevenness (Maximum)
0.59 in
Ground unevenness (Minimum)
-0.59 in
Height in home position
5.51 in
Installation height
6.69 in
Maximum speed
2.49 mph
Permissible storage temperature (Maximum)
113 °F
Permissible storage temperature (Minimum)
14 °F
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
41 °F
Overall weight
18.15 lb
Weight
17.64 lb
Wheel width
1.38 in
Width
7.01 in
Permissible ambient temperature
Operating temperature 5 °C to 40 °C, air humidity 90 %, non-condensing
Product name
E-Drive ultimate
Protection type
IPX4 (splash water from all sides, all plugs plugged in)
Maximum lifting force / contact pressure force
400
Maximum thrust force
32
Wheel diameter
125 mm, wear limit Ø 115 mm
Wheel tread
Solid rubber, non-marking, Shore A 63
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Housing
Housing Color
Blue passivated
Fork shape
Drive
Housing Material
Electric
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Bearing
Flanged wheel
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Standardised maintenance
USB interface for firmware updates
User-friendly assembly
Handheld control unit can be flexibly attached in vertical or horizontal position
Reliable electronics
Infinitely variable speed regulation (forward and reverse) through safety-tested drive switches
Practical system solution
Easily integrated system solution consisting of drive unit, control module, handheld control unit, battery, charger, and mounting set
Optimal ground contact
High contact force between the wheel and the floor with compensation function for uneven floors
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences
Optimised steering mechanism
As a fifth wheel for improved steering in curves and straight-line driving over long distances
Long life operation
With standard batteries, approx. 200 start-up cycles at maximum load
Accelerated processes
Faster start-up with heavy loads to accelerate operating processes
Certified operating reliability
Standard conformity according to DIN EN ISO 13849
Durable construction
Complete protection against spray water (IPX4)
Ergonomic operation
Ergonomically designed hand control unit with system and battery status LED display. One-button operation
Healthy staff
Heavy loads can be moved effortlessly. Prevents physical strain on neck, back, shoulders, and wrists
Flexible use
Thanks to lifting motor, can be activated as required. No ground contact in standby position
Skip product gallery

Accessories

Accessory
Control unit
EDUZ110

The Control unit is an Electric Accessory designed for electromobility applications with casters, providing essential management and regulation functions for electric-powered mobile systems. This component integrates advanced control circuitry housed within a durable electric material enclosure, engineered to deliver reliable performance in demanding operational environments. The unit facilitates seamless communication between power systems and drive mechanisms, ensuring optimal efficiency and safety during vehicle operation. Its robust construction accommodates the dynamic stresses associated with mobile platforms equipped with casters, maintaining consistent functionality across varied terrain and usage conditions. The Control unit serves as a critical interface for system diagnostics, performance monitoring, and operational parameter adjustment, enabling engineers to maintain precise control over electromobility platform behavior. Built to withstand industrial-grade requirements, this accessory component supports comprehensive fleet management and real-time performance tracking capabilities essential for modern electric vehicle systems.

Accessory
E-Drive handle set
EDMZ310 3m

The E-Drive handle set is an electric accessory designed to enhance mobility solutions equipped with casters, providing operators with intuitive control and ergonomic handling capabilities. This accessory integrates seamlessly with electromobility platforms, offering reliable performance for applications requiring powered movement assistance. The electric housing construction ensures durability and consistent functionality across various operational environments. The handle set facilitates user interaction with the underlying drive system, enabling smooth acceleration and deceleration control while maintaining safety standards for pedestrian-operated equipment. Engineers will appreciate the robust design that accommodates standard caster configurations, allowing for straightforward integration into existing mobility frameworks. The accessory's electric components are engineered to deliver responsive feedback and precise command transmission to the propulsion system. This handle set represents a practical solution for manufacturers seeking to upgrade manual mobility equipment with powered assistance, combining functional design with technical reliability for enhanced user experience and operational efficiency.