Skip to main content Skip to search Skip to main navigation
This accessory for casters features a robust construction with an overall height of 1.18 inches and a mounting plate measuring 5.31 inches in length by 4.33 inches in width. The unit delivers exceptional performance with a dynamic load capacity of 881.85 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Article numbers
Article Number
Obrotnica
EAN
4031582450941
Core attributes
Type
Accessory
Load capacity at 3 km/h
881.85 lb
Overall height
1.18 in
Product name
Accessory
Electric conductive
Stainless
Fitting
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate length
5.31 in
Plate width
4.33 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards