Skip to main content Skip to search Skip to main navigation
The Stylea is a precision-engineered accessory designed to enhance caster performance and functionality. This compact component measures 2.91 inches in overall height and weighs 0.31 pounds, making it suitable for integration with various caster systems without adding significant bulk. The accessory delivers robust load-bearing capabilities with a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance during mobile applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925YGI065S70-M10x15 Dom23
EAN
4031582438765
Core attributes
Type
Accessory
Overall width
1.65 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall height
2.91 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.31 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Stem diameter
0.39 in
Stem length
0.59 in
Wheel
Hardness of tread (A)
87 Shore A
Tread width
0.28 in
Diameter
2.56 in
Axle
Riveted
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean