Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina accessory is designed for caster applications and features a stem with grip ring, with collar fitting type for secure installation. This compact component measures 0.18 inches in overall height and weighs 0.08 pounds, making it suitable for lightweight mobility solutions. The accessory offers a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 264.55 pounds when stationary.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B10-10x20 / 10
EAN
4031582438048
Core attributes
Type
Accessory
Load capacity at 3 km/h
132.28 lb
Load capacity Static
264.55 lb
Overall height
0.18 in
Overall weight
0.08 lb
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.39 in
Wheel
Axle
Riveted
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Painted surface
Gold, chrome, or glossy colors
Fast assembly
Faster assembly process with plug-in fittings