Skip to main content Skip to search Skip to main navigation

CAD files

This accessory for casters features a threaded stem with hexagon neck, top fitting design, measuring 0.35 inches in overall height and weighing 0.15 pounds. The component delivers robust load handling capabilities with a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-10x70 / 10
EAN
4031582419436
Core attributes
Type
Accessory
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
0.35 in
Overall weight
0.15 lb
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
0.39 in
Stem length
2.76 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards