Skip to main content Skip to search Skip to main navigation

CAD files

This square plate accessory for casters features compact dimensions with an overall height of 0.39 inches and a 1.5 x 1.5 inch plate surface, weighing just 0.12 pounds for easy installation. The fitting provides reliable load support with a dynamic capacity of 132.28 pounds at speeds up to 1.86 mph and a static load capacity of 264.55 pounds, making it suitable for various industrial and commercial caster applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
P41-38x38 / 10 drilled plate
EAN
4031582411928
Core attributes
Type
Accessory
Load capacity at 3 km/h
132.28 lb
Load capacity Static
264.55 lb
Overall height
0.39 in
Overall weight
0.12 lb
Product name
Mounting plate
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.2 in
Plate hole length (Maximum)
1.06 in
Plate hole width (Maximum)
1.06 in
Plate length
1.5 in
Plate width
1.5 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards