Skip to main content Skip to search Skip to main navigation
This caster accessory is engineered to deliver reliable performance with a dynamic load capacity of 551.16 lb at speeds up to 1.86 mph and a static load capacity of 1102.31 lb. The accessory is designed to enhance caster functionality while maintaining structural integrity under varying load conditions, making it suitable for industrial applications requiring dependable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Binnenband 400x100 (16x4)
EAN
4031582328073
Core attributes
Type
Accessory
Load capacity at 3 km/h
551.16 lb
Load capacity Static
1102.31 lb
Product name
Tube
Electric conductive
Stainless
Wheel
Tread width
3.94 in
Diameter
15.75 in
Suitable for
dpr
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards