Skip to main content Skip to search Skip to main navigation
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any content to work with yet. Could you please provide the text or information you'd like me to convert and edit according to these specifications?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø27/30 INOX
EAN
4031582425178
Core attributes
Type
Accessory
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.3 lb
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
1.18 in
Expander fitting (Minimum)
1.06 in
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards