-
150 mm
-
100 kg
-
188 mm
Swivel Castors with total lock 150 mm
Agila, 2477PJO150R47-32-35
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, expanding fitting (square). Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing Please indicate required tube innerdiameter when ordering.
-
150 mm
-
100 kg
-
185 mm
Swivel Castors 150 mm
Agila, 2470PJP150P30-11
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.
-
150 mm
-
100 kg
-
185 mm
Swivel Castors 150 mm
Agila, 2470UAP150P30-11
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.
-
100 mm
-
100 kg
-
135 mm
Swivel Castors with directional lock 100 mm
2471PJP100P50
Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
125 mm
-
100 kg
-
160 mm
Swivel Castors with directional lock 125 mm
2471PJP125P50
Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
150 mm
-
100 kg
-
185 mm
Swivel Castors with directional lock 150 mm
2471PJP150P50
Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
100 mm
-
80 kg
-
138 mm
Swivel Castors with directional lock 100 mm
2471PJO100R05-28
Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
125 mm
-
100 kg
-
160 mm
Swivel Castors with directional lock 125 mm
2471PJP125R05-28
Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
125 mm
-
100 kg
-
160 mm
Swivel Castors with directional lock 125 mm
2471UAP125P50
Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , with threadguards
-
150 mm
-
100 kg
-
188 mm
Swivel Castors with central, total or directional lock 150 mm
Agila, 2474PJO150R26-28S45 4xM8
Swivel castor with central, total lock and central directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, stem with cam hole for profile bars. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing