- Home
- Industries & Solutions
- Healthcare
- Healthcare Furniture
-
Bedside Tables
Bedside Table Castors
Swivel castor 75 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 75mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube system for reliable rotation. The castor has an overall height of 88mm, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials with a stem, swiveling bearing mechanism that ensures smooth rotational movement. The 50mm diameter wheel incorporates a polypropylene, electric conductive body material combined with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 54mm, this castor delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. The design makes it particularly suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where electrical conductivity and mobility are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-type swivelling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body with matching tread material, providing consistent performance characteristics throughout. The wheel is equipped with a plain bearing system that includes a spacer tube for enhanced durability and reduced friction during operation. The wheel diameter measures 50 mm, whilst the overall height of the complete castor assembly is 58 mm. This compact design makes it suitable for applications requiring reliable mobility in confined spaces. The polypropylene construction offers excellent chemical resistance and lightweight properties, making it ideal for industrial and commercial environments where corrosion resistance is essential.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with integrated spacer tube for reliable rotation. The wheel measures 50mm in diameter, providing an optimal balance between manoeuvrability and stability. The castor has an overall height of 62.5mm, making it suitable for compact installations where space constraints are critical. This configuration delivers dependable performance in industrial and commercial environments requiring frequent repositioning of equipment and furniture.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, providing optimal balance between manoeuvrability and stability. The complete assembly has an overall height of 61mm, making it suitable for compact installations where space constraints are critical. This castor configuration is particularly suited for applications requiring static discharge protection whilst maintaining reliable mobility performance in industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for light-duty applications. The castor features a threaded stem with hexagon neck, top fitting for secure mounting. The housing is manufactured from durable polypropylene with a stem swivelling bearing system that enables smooth directional changes. The wheel comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 50 mm in diameter. The castor has an overall height of 54 mm, providing a compact profile suitable for various applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it ideal for lightweight mobile equipment and furniture applications requiring occasional braking functionality.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for light-duty mobile applications. The castor features a stem with grip ring and collar fitting system for secure mounting. The housing is manufactured from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The 50 mm diameter wheel combines a polypropylene body with matching polypropylene tread material, supported by a plain bearing system with spacer tube for reliable rotation. The castor has an overall height of 58 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, providing versatility for various industrial and commercial wheeled equipment applications.
Swivel castor with wheel brake 50 mm
The Lumina swivel castor with wheel brake features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from polypropylene with a stem, swiveling bearing configuration that ensures smooth directional movement. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With a 50mm wheel diameter, the castor achieves an overall height of 58mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility, electrical conductivity, and braking functionality are essential requirements.
Swivel castor 35 mm
The Lumina swivel castor features a square plate fitting for secure mounting to various furniture applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 35mm in diameter, contributing to the castor's overall height of 49mm. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load capacity of 60kg, making it suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 42 mm
The Lumina swivel castor features a square plate fitting for secure mounting to furniture and equipment. The housing is constructed from durable polypropylene with a stem, swivelling bearing system that ensures smooth directional changes and reliable operation. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for consistent rolling performance. The castor has a wheel diameter of 42 mm and an overall height of 59 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 30 kg at speeds up to 3 km/h and a static load capacity of 60 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and manoeuvrability are essential.
Swivel castor 40 mm
The Lumina swivel castor features a square plate fitting for secure mounting to furniture and equipment. The housing is constructed from durable polypropylene with a stem, swivelling bearing system that ensures smooth directional changes and reliable operation. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for consistent rolling performance. The castor has a wheel diameter of 40mm and an overall height of 54mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This castor is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight commercial and domestic applications.
Swivel castor 50 mm
The Lumina swivel castor features a square plate fitting for secure mounting to equipment and furniture. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth directional changes during operation. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, providing consistent material properties throughout, whilst the plain bearing with spacer tube ensures reliable rotation performance. The wheel measures 50mm in diameter, contributing to an overall height of 66mm for the complete castor assembly. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making this castor suitable for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and load-bearing performance are essential requirements.
Swivel castor with wheel brake 40 mm
The Lumina swivel castor with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 40mm in diameter. The castor has an overall height of 54mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions with integrated braking functionality for enhanced control and safety.
Swivel castor with wheel brake 50 mm
The Lumina swivel castor with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling swivel bearing mechanism for smooth directional changes. The wheel comprises a polypropylene body with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for reliable operation, and measures 50mm in diameter. The castor has an overall height of 66mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This versatile castor is designed for various applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions with integrated braking functionality for enhanced safety and control.
Swivel castor 40 mm
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure attachment. The housing is constructed from durable polypropylene with a stem, swiveling bearing system that ensures smooth directional movement. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The 40mm diameter wheel provides optimal manoeuvrability whilst maintaining structural integrity. With an overall height of 50mm, this compact castor offers excellent space efficiency. The unit delivers a dynamic load capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capabilities are essential.
Swivel castor 50 mm
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 50mm with an overall height of 56mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is ideally suited for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and manoeuvrability are essential requirements.
Swivel castor 40 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a 40mm diameter wheel with a polypropylene body and tread material that is identical with the wheel body, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 44mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This versatile castor is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and moderate load-bearing capacity are required.
Swivel castor 35 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel diameter measures 35mm, whilst the overall height of the complete assembly is 39mm. Load specifications include a dynamic capacity of 20kg at speeds up to 3km/h and a static load capacity of 40kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight commercial and domestic equipment.
Swivel castor 40 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design ensures reliable rotation with a 40mm diameter wheel. The castor has an overall height of 44mm, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a square plate fitting for secure mounting to equipment and furniture. The housing is constructed from durable polypropylene with a stem, swiveling swivel bearing mechanism that ensures smooth directional changes and reliable operation. The wheel incorporates a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for consistent rolling performance. With a 50mm wheel diameter, the castor has an overall height of 64mm, making it suitable for compact applications. The unit provides a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and manoeuvrability are essential requirements.
Swivel castor 40 mm
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure attachment. The housing is constructed from durable polypropylene with a stem, swiveling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The 40mm diameter wheel provides optimal manoeuvrability whilst maintaining structural integrity. With an overall height of 50mm, this compact castor offers excellent space efficiency. The unit delivers a dynamic load capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential.
Swivel castor with wheel brake 40 mm
The Lumina swivel castor with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel construction utilises a polypropylene body with tread material identical with wheel body, equipped with a plain bearing with spacer tube for reliable operation and a diameter of 40 mm. The castor has an overall height of 50 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 10 kg at speeds up to 3 km/h and a static load capacity of 20 kg. This versatile castor is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight commercial and domestic equipment.
Swivel castor 50 mm
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 50mm with an overall height of 56mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is ideally suited for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and manoeuvrability are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene, electric conductive body with tread material identical with wheel body, supported by a plain bearing with spacer tube system, and measures 50mm in diameter. The castor has an overall height of 62mm, providing a compact profile suitable for various applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and electrical conductivity are required.