Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Lumina is a swivel castor with wheel brake designed for use in bedside tables, furniture, media furniture and office furniture. The fitting is a stem with grip ring, with collar, which allows the castor to be mounted securely to the furniture part. The housing is manufactured from polypropylene and incorporates a stem, swiveling swivel bearing that enables full rotation of the castor under the load. The wheel has a diameter of 50 mm and is equipped with a plain bearing with spacer tube, ensuring smooth and reliable rolling. The tread is made from thermoplastic rubber, electric-conductive, while the wheel body is manufactured from polypropylene, electric conductive, so that static charges are safely dissipated. The overall height of the castor is 58 mm, which makes it suitable for compact installations. The static load capacity is 80 kg, while the dynamic load capacity is 40 kg at a speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA25YGI050B10 11x20P
EAN
4031582404425
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
58 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.11 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Bolt hole diameter
10 mm
Stem diameter
11 mm
Housing
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Swivel interference
126 mm
Swivel radius
63 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread Material Mix
Thermoplastic rubber, electric-conductive
Tread width
10 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Fast assembly
Faster assembly process with use of plug-in fittings.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.