Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-type swivelling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body with matching tread material, providing consistent performance characteristics throughout. The wheel is equipped with a plain bearing system that includes a spacer tube for enhanced durability and reduced friction during operation. The wheel diameter measures 50 mm, whilst the overall height of the complete castor assembly is 58 mm. This compact design makes it suitable for applications requiring reliable mobility in confined spaces. The polypropylene construction offers excellent chemical resistance and lightweight properties, making it ideal for industrial and commercial environments where corrosion resistance is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA20POI050B10-10X22 TFR (Institutional)
EAN
4031582385816
Core attributes
Housing type
Swivel castor
Overall width
55 mm
Overall height
58 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.09 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
10 mm
Housing
Fork shape
Twin wheel housing, closed
Material
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
98 mm
Swivel radius
49 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
8 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Fast assembly
Faster assembly process with use of plug-in fittings.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.