Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with integrated spacer tube for reliable rotation. The wheel measures 50mm in diameter, providing an optimal balance between manoeuvrability and stability. The castor has an overall height of 62.5mm, making it suitable for compact installations where space constraints are critical. This configuration delivers dependable performance in industrial and commercial environments requiring frequent repositioning of equipment and furniture.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA20PJI050B10-11x22 TFR
EAN
4031582385823
Core attributes
Type
Swivel castor
Overall width
55 mm
Overall height
62.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.1 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Housing
Fork shape
Twin wheel housing, closed
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
98 mm
Swivel radius
49 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Fast assembly
Faster assembly process with use of plug-in fittings.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.