-
75 mm
-
70 kg
-
43 mm
Swivel Castors with wheel brake 75 mm
Linea, 5927UAO075S70-M10x15 KP LN EN12528 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
75 mm
-
40 kg
-
56 mm
Swivel Castors with wheel brake 75 mm
Linea, 5927UAO075S70-M10x15 KP HN EN12530 RAL7001
Swivel castor with total lock, tail end of castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
100 mm
-
100 kg
-
100 mm
Swivel castors with automatic locking function 100 mm
Linea, 592DUAP100L51-11 RAL9002
Swivel castor with automatic locking system, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
160 mm
-
200 kg
-
200 mm
Swivel Castors 160 mm
Alpha, 3470PJP160P63
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
80 mm
-
200 kg
-
108 mm
Swivel Castors 80 mm
347BUOJ080P62 180°
Swivel castor with automatic directional stability with total lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polyamide, with threadguards, roller bearing
-
100 mm
-
100 kg
-
100 mm
Swivel Castors 100 mm
Linea, 5920UAP100L51-11
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
90 kg
-
76 mm
Swivel Castors with wheel brake 75 mm
Linea, 5925UAO075L51-10
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
125 mm
-
275 kg
-
161 mm
Fixed Castors 125 mm
Alpha, 8478UOO125P63 WT43
Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
60 kg
-
68 mm
Swivel Castors 65 mm
Linea, 5920UAI065L51-10 RAL7001
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
50 mm
-
70 kg
-
69 mm
Swivel Castors with wheel brake 50 mm
Agila twin, 2975PJI050P40
Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing