-
125 mm
-
80 kg
-
161 mm
Swivel Castors with directional lock 125 mm
Levina, 5371PIO125P30-13 XL
Swivel castor with directional lock, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, plain bearing Extended housing (XL) for better access to the brake pedal.
-
125 mm
-
80 kg
-
161 mm
Swivel Castors with total lock 125 mm
Levina, 5377PIO125P30-13 XL
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, plain bearing Hint: These castors are also with grey locking lever available.Extended housing (XL) for better access to the brake pedal.
-
125 mm
-
150 kg
-
130 mm
Swivel Castors with central
, total lock 125 mm
Stainless,
Linea, 5946UAC125R36-32S30 CC R9002
Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable Housing with integrated cable catcher made of Polyethylene. Hint: Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
-
100 mm
-
100 kg
-
139 mm
Swivel Castors with directional lock 100 mm
Stainless,
Galea, 5081PJC100P30-12
Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless Stainless Steel version. All Metal parts made of Stainless Steel.
-
125 mm
-
100 kg
-
162 mm
Swivel Castors with directional lock 125 mm
Stainless,
Galea, 5081PJC125R05-22x40
Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless Stainless Steel version. All Metal parts made of Stainless Steel.
-
100 mm
-
100 kg
-
139 mm
Swivel Castors with total lock 100 mm
Stainless,
Galea, 5087PJM100R05-22x40
Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), rubber non-marking, with threadguards, plain bearing, stainless Hint: These castors are also with grey locking lever available.Stainless Steel version. All Metal parts made of Stainless Steel.
-
80 mm
-
200 kg
-
108 mm
Swivel Castors 80 mm
Alpha, 3470UOR080P62
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polyamide, roller bearing
-
80 mm
-
100 kg
-
108 mm
Swivel Castors with total lock 80 mm
Stainless,
Alpha, 8477UAD080P62 red
Swivel castor with total lock, tail end of castor, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless
-
80 mm
-
200 kg
-
108 mm
Fixed Castors 80 mm
Alpha, 3478UOJ080P62
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, with threadguards, roller bearing
-
100 mm
-
200 kg
-
128 mm
Swivel Castors 100 mm
Alpha, 3470UOJ100P62 T/G small
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polyamide, with threadguards, roller bearing