-
150 mm
-
100 kg
-
183 mm
Swivel Castors with total lock 150 mm
Stainless,
Agila, 7477PJO150P50
Swivel castor with total lock, tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, zinc-die-casted chrome-plated brake pedal, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
35 mm
-
50 kg
-
33 mm
Swivel Castors 35 mm
Stylea, 5920UOI035L51-10 LOW
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
75 kg
-
100 mm
Swivel Castors 75 mm
Stainless,
Agila, 7470PJO075P40
Swivel castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
100 mm
-
80 kg
-
138 mm
Swivel Castors 100 mm
Agila, 2470PJO100R47*
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, expanding fitting (square). Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing Please indicate required tube innerdiameter when ordering.
-
150 mm
-
100 kg
-
188 mm
Swivel Castors 150 mm
Agila, 2470PJP150R47*
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, expanding fitting (square). Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Please indicate required tube innerdiameter when ordering.
-
50 mm
-
40 kg
-
56 mm
Swivel Castors 50 mm
Lumina, A520PJI050L51-8 chrome
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
75 mm
-
100 kg
-
76 mm
Swivel Castors 75 mm
Linea, 5920UAP075L51-10 RAL7001
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
100 kg
-
188 mm
Swivel Castors with central
, total lock 150 mm
Conductive
Agila, 2476XSP150R26-28S45 4xM8
Swivel castor with central total lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, stem with cam hole for profile bars. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing
-
150 mm
-
100 kg
-
188 mm
Swivel Castors with central
, total lock 150 mm
Conductive
Agila, 2476XSP150R36-32S30 4xM6
Swivel castor with central total lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing
-
125 mm
-
250 kg
-
155 mm
Swivel Castors 125 mm
Alpha, 3479UFR125P70 L1-11
Swivel castor with central total lockThe locking mechanism is activated through the cam via a lever. The lever remains in the set position. The lever has to be actuated again to reverse the brake bolt to position 0. Cam bore parallel to the long side of plate, SW 11 mm, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, roller bearing