Polyamide Castors
Linea light
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, supported by a plain bearing with spacer tube for enhanced durability and consistent performance. The castor has a wheel diameter of 50 mm and an overall height of 50.5 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals and nursing facilities.
Swivel castor 75 mm
The Levina light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system, with a diameter of 75 mm. The castor has an overall height of 103 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators.
Swivel castor with wheel brake 75 mm
The Levina light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the plain bearing system delivers consistent rolling performance with minimal maintenance requirements. With a wheel diameter of 75 mm, the castor achieves an overall height of 103 mm, making it suitable for compact installations. The load capacity specifications include a dynamic rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, ensuring reliable performance across demanding applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, and ventilators.
Swivel castor 75 mm
The Levina light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings for enhanced durability and smooth rolling performance. With a wheel diameter of 75 mm, the castor has an overall height of 103 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators.
Swivel castor with wheel brake 75 mm
The Levina light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes whilst maintaining structural integrity. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures smooth rolling performance and extended service life. The castor measures 75 mm in wheel diameter with an overall height of 103 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it ideal for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators in medical environments.
Swivel castor 75 mm
The Levina light swivel castor features a rectangular plate fitting and incorporates a polyamide housing with a stem, swiveling swivel bearing design for smooth directional changes. The wheel construction combines a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings to ensure reliable performance and reduced rolling resistance. With a wheel diameter of 75 mm, the castor achieves an overall height of 115.5 mm, making it suitable for various mobile equipment applications. The unit provides a dynamic load capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it ideal for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators in medical and healthcare environments.
Swivel castor 75 mm
The Levina light swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system for smooth directional changes. The wheel comprises a polypropylene body with thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings for enhanced durability and reduced rolling resistance. With a 75mm wheel diameter, the castor provides an overall height of 116mm for appropriate clearance. Load specifications include a dynamic capacity of 75kg at speeds up to 3km/h and a static load rating of 150kg, making it suitable for anaesthesia carts, C-arms, CT scanners, MRI equipment, X-ray machines, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators in medical and healthcare environments.
Swivel castor 75 mm
The Levina light swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures smooth rolling performance with minimal maintenance requirements. The wheel diameter measures 75 mm, contributing to an overall height of 109 mm for the complete castor assembly. Load capacity specifications include a dynamic rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making this castor ideal for medical equipment including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound equipment, and ventilators.
Swivel castor 100 mm
The Levina light swivel castor features a rectangular plate fitting and incorporates a polyamide housing with a stem, swivelling bearing system for smooth directional changes. The wheel construction comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 100 mm, the castor achieves an overall height of 150 mm, making it suitable for various mobile equipment applications. The unit provides a dynamic load capacity of 82 kg at speeds up to 3 km/h and a static load capacity of 164 kg, ensuring reliable performance under demanding conditions. This castor is specifically designed for medical and healthcare environments, including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound devices, and ventilators.
Swivel castor 100 mm
The Levina light swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by precision ball bearings for enhanced durability and reduced rolling resistance. With a wheel diameter of 100 mm, the castor has an overall height of 150 mm. Load capacity specifications include a dynamic rating of 82 kg at speeds up to 3 km/h and a static load capacity of 164 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound equipment, and ventilators.
Linea safety
The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide with a swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel has a precision ball bearing and measures 75 mm in diameter with an overall height of 75.5 mm. The load capacity is 100 kg at 3 km/h and 200 kg when static. The force to release is 23 n with a spring stroke length of 8 mm.
Linea safety
The Linea safety automatic locking system features a blind hole for B10 fitting configuration. The housing is constructed from polyamide material with a stem, swivelling bearing design for smooth directional changes. The wheel incorporates a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal performance and durability. The wheel diameter measures 100mm with an overall height of 100mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This versatile castor system is specifically designed for demanding medical and institutional applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilisation and special needs equipment, nursing carts, ultrasound devices, and ventilators.
Anika
The Anika swivel castor with intermittent brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional movement and reliable positioning control. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection, noise reduction, and superior rolling characteristics, whilst the plain bearing with spacer tube configuration delivers consistent performance and extended service life. The castor measures 65mm in wheel diameter and has an overall height of 67mm, making it suitable for medium-duty applications where space constraints and manoeuvrability are important considerations in industrial and commercial environments.
Anika
The Anika swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet rolling performance, supported by a plain bearing with spacer tube for consistent rotation. The castor measures 75 mm in wheel diameter with an overall height of 77.2 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it ideal for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications.
Linea industrial
The Linea industrial swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings to ensure reliable operation and reduced rolling resistance. With a wheel diameter of 100mm, the castor provides an overall height of 125mm for optimal clearance. Load specifications include a dynamic capacity of 120kg at speeds up to 4km/h and a static load rating of 240kg, making it suitable for demanding applications including AMR systems, automotive OEM requirements, and production and platform trolleys where reliable mobility and load-bearing performance are essential.
Linea industrial
The Linea industrial swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings to ensure reliable operation and reduced rolling resistance. With a wheel diameter of 100mm, the castor provides an overall height of 124mm for optimal clearance. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load rating of 300kg, making it suitable for demanding applications including AMR systems, automotive OEM requirements, and production and platform trolleys where reliable mobility and load-bearing performance are essential.
Linea industrial
The Linea industrial swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance, with a diameter of 125 mm. The castor has an overall height of 150 mm, providing appropriate ground clearance for industrial applications. Load specifications include a dynamic capacity of 130 kg at speeds up to 4 km/h and a static load capacity of 260 kg. This castor is specifically designed for demanding applications including AMR systems, automotive OEM requirements, and production and platform trolleys, delivering reliable performance in industrial environments.
Levina care
The Levina care is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal performance, with a diameter of 100 mm. The castor has an overall height of 137 mm, providing appropriate clearance for various applications. Load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, ultrasound equipment, and ventilators.
Levina care
The Levina care is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal performance, with a diameter of 125 mm. The castor has an overall height of 161 mm, providing appropriate clearance for various applications. Load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, ultrasound equipment, and ventilators.
Levina care
The Levina care is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal performance, with a diameter of 100 mm. The castor has an overall height of 137 mm, providing appropriate clearance for various applications. Load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, ultrasound equipment, and ventilators.
Aviana care
The Aviana care is a customized solution featuring a stem with cam hole for profile bars, short version fitting designed specifically for care beds applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under operational loads. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection whilst maintaining optimal grip characteristics, supported by precision ball bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 75 mm, contributing to an overall height of 104.5 mm for the complete assembly. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this solution ideally suited for demanding healthcare environments where reliable mobility and floor care are essential requirements.
Aviana
The Aviana swivel castor with central, total lock features a rectangular plate with brake elements fitting system for secure mounting and operational control. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under load. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the cone ball bearing in stainless steel construction delivers reliable performance and corrosion resistance. With a wheel diameter of 75 mm, the castor has an overall height of 102 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for inflight trolleys where reliable mobility and secure locking are essential requirements.
Levina
The Levina is a swivel castor with total lock featuring a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, mounted on precision ball bearings to ensure reliable operation. The wheel measures 125 mm in diameter, providing excellent ground contact and manoeuvrability. The castor has an overall height of 137 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, delivering robust performance for industrial and commercial wheeled equipment requiring secure locking functionality.
Levina stainless
The Levina stainless swivel castor with directional lock features a bolt hole fitting and a polyamide housing containing two ball races with a reinforced or stainless swivel bearing. The polyamide wheel body has a polyurethane tread that is injection molded. The wheel uses a precision stainless steel ball bearing. This castor has a 125 mm diameter wheel and an overall height of 161 mm. At 3 km/h, it has a load capacity of 100 kg. When static, the load capacity is 200 kg.
Frequently Asked Questions
Advantages of Polyamide Castors
Polyamide castors are designed to offer a perfect balance of strength, lightweight construction, and sleek design. With housings made from high-quality synthetic material, they provide excellent durability, impact resistance, and ease of cleaning. These properties make them ideal for applications like medical equipment, office furniture, and retail displays, where both reliable mobility and modern aesthetics are important.
TENTE polyamide castors offer various benefits:
Proven Strength - Polyamide housings are known for their excellent strength and impact resistance. They provide stable, reliable performance even under frequent use.
Lightweight Construction - Polyamide castors offer impressive durability while remaining lightweight, making them simple to install and handle. Their low weight helps reduce the overall load, making frequent repositioning much easier.
Modern Design - Polyamide castors feature a sleek, contemporary design that enhances the appearance of modern furniture and equipment. With a variety of sizes and colours available, they can be easily matched to different styles and settings.
Easy Cleaning - The smooth, non-porous surface of polyamide housings makes them easy to clean and maintain. This makes them particularly well-suited for the medical field and healthcare settings, where hygiene is a priority.
Chemical Resistance - Polyamide castors can withstand a wide range of cleaning agents. This durability ensures a long service life, even in environments that require frequent cleaning or exposure to chemicals.
Types of Polyamide Castors
Polyamide castors are available in a variety of configurations and designs to meet the diverse needs of furniture, medical, and retail applications. Each type is engineered to offer unique advantages, from secure braking and smooth swivelling to compact designs for tight spaces. Below are some of the most common types of polyamide castors and their key benefits:
Polyamide Swivel Castors
Polyamide swivel castors offer 360° rotation, making it easy to move and position equipment or furniture with minimal effort. They are ideal for medical trolleys where smooth and frequent directional changes are essential, office furniture, and movable retail fixtures, where flexibility during setup or reorganization is needed.
Small Polyamide Castors
Small polyamide castors are built to move lightweight furniture or equipment smoothly, even in tight spaces. Their compact design blends in seamlessly without taking up extra room, while the sturdy polyamide housing keeps them both durable and easy to handle. Our smallest polyamide castor is the TENTE Linea light, starting at an overall height of just 50,5 mm.
Braked Polyamide Castors
Braked polyamide castors are designed to combine effortless mobility with the option of secure, stable positioning whenever needed. TENTE polyamide castors can be configured with several locking mechanisms, including wheel brakes (locking only the wheel), total locks (locking both the wheel and swivel head), and directional locks (fixing the swivel direction while allowing the wheel to roll). This flexibility ensures you can adapt the level of control to your specific needs, whether it’s keeping an application steady or maintaining a precise direction when moving it.
Fields of Application for Polyamide Castors
Polyamide castors are designed for applications where a balance of strength, design, and smooth manoeuvrability is required. Their durable housing and clean, modern look make them especially well-suited for furniture, retail, and healthcare environments. In furniture and mobile applications, polyamide castors are commonly used on office chairs, office furniture, media furniture, and store fixtures and displays. Their smooth manoeuvrability and clean design make them ideal for applications that need reliable mobility or a refined aesthetic. In healthcare settings, polyamide castors can be found on medical furniture like bedside tables, medical carts like medication carts or computers on wheels, and medical imaging applications like mobile ultrasound scanners, where easy cleaning and lightweight handling are priorities. Their versatility also extends to shop fitting and designer furniture, providing both style and functionality, while ensuring reliable and effortless movement.