Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Aviana care is a customized solution featuring a stem with cam hole for profile bars, short version fitting designed specifically for care beds applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under operational loads. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection whilst maintaining optimal grip characteristics, supported by precision ball bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 75 mm, contributing to an overall height of 104.5 mm for the complete assembly. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this solution ideally suited for demanding healthcare environments where reliable mobility and floor care are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5979PIP075R36-32S1x30° N 7001
EAN
4031582382761
S4 Material Number
990035366
Core attributes
Type
Customized solution
Overall width
69 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
104.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.69 kg
Product name
Aviana care
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Bolt thread position
7 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
54 mm
Swivel interference
138 mm
Offset
29 mm
Swivel radius
69.5 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

Red Dot Design Award

Red Dot Design Award

German Design Award

German Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.