-
100 mm
-
100 kg
-
100 mm
Swivel castors with automatic locking function 100 mm
Linea, 592DUAP100L51-11 RAL9002
Swivel castor with automatic locking system, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
160 mm
-
200 kg
-
200 mm
Swivel Castors 160 mm
Alpha, 3470PJP160P63
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
100 mm
-
100 kg
-
100 mm
Swivel Castors 100 mm
Linea, 5920UAP100L51-11
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
90 kg
-
76 mm
Swivel Castors with wheel brake 75 mm
Linea, 5925UAO075L51-10
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
125 mm
-
275 kg
-
161 mm
Fixed Castors 125 mm
Alpha, 8478UOO125P63 WT43
Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
60 kg
-
68 mm
Swivel Castors 65 mm
Linea, 5920UAI065L51-10 RAL7001
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
200 mm
-
250 kg
-
245 mm
Swivel Castors with directional reverse 200 mm
Stainless,
Scout, 814WUFC200P60 180°
Swivel castor with automatic directional stability and wheel brake, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
-
160 mm
-
250 kg
-
205 mm
Swivel Castors with directional reverse 160 mm
Stainless,
Scout, 814SUFC160P63 180°
Swivel castor with automatic directional stability, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
-
150 mm
-
135 kg
-
177 mm
-
150 mm
-
135 kg
-
177 mm
Swivel Castors with central, wheel or directional lock 150 mm
Forma, 694GUFP150R36-32 S30 4xM6 grey
Swivel castor, central lock with three positions: directional lock, wheel lock and free movement, housing made of alu die-casting, powder coated, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing