Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation. With a wheel diameter of 150 mm, the castor has an overall height of 200 mm. Load capacity specifications include a static load rating of 1300 kg, whilst dynamic load capacities are 650 kg at 4 km/h and 520 kg at 6 km/h operating speeds. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, providing reliable performance in heavy-duty industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9688ITP150P63 CL67
EAN
4031582316469
S4 Material Number
990829812
Core attributes
Type
Fixed castor
Overall width
98 mm
Load capacity at 4 km/h
650 kg
Load capacity at 6 km/h
520 kg
Load capacity Static
1300 kg
Overall height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
3.39 kg
Product name
Kappa
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
150 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Solid construction
Solid steel plate for maximum load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 150 mm
Duratech
TOP 150x50-Ø20 HL60

The Duratech wheel features a robust polyamide, heavy body construction with a diameter of 150 mm and tread width of 50 mm, incorporating a precision ball bearing system and 20 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity delivers 960 kg at 4 km/h operating speed and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications.

150 mm
Heavy Duty | 500 - 1.500 kg
150 mm
Heavy Duty | 500 - 1.500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 150 mm
Swivel castor 150 mm
Kappa
9680ITP150P63 CL67

The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 150 mm, whilst the overall height of the complete assembly is 200 mm. Load capacity specifications include dynamic loads of 650 kg at 4 km/h and 520 kg at 6 km/h operating speeds, with a static load capacity of 1300 kg. This castor is specifically designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

150 mm
Heavy Duty | 500 - 1.500 kg
200 mm
150 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Variants
Swivel castor with directional lock 150 mm
Swivel castor with directional lock 150 mm
Kappa
9681ITP150P63 CL67

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 150 mm in diameter. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load specifications include dynamic capacities of 650 kg at 4 km/h and 520 kg at 6 km/h operating speeds, with a static load capacity of 1300 kg. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

150 mm
Heavy Duty | 500 - 1.500 kg
200 mm
150 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Variants
Swivel castor with total lock, head end of castor 150 mm
Swivel castor with total lock, head end of castor 150 mm
Kappa
9682ITP150P63 CL67

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 150 mm in diameter. The overall height of the unit is 200 mm. Load capacity specifications include dynamic loads of 650 kg at 4 km/h and 520 kg at 6 km/h operating speeds, with a static load capacity of 1300 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

150 mm
Heavy Duty | 500 - 1.500 kg
200 mm
150 mm
Heavy Duty | 500 - 1.500 kg
200 mm