- Home
- Castors & Wheels
- Castors
- Castors by Load Capacity
-
Light Duty
Light Duty Castors
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and precision ball bearing for optimal performance, measuring 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for various applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
available on request
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and precision ball bearing for smooth operation, measuring 75 mm in diameter. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
available on request
Swivel castor 50 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a sheet steel body with solid rubber tread in black that is electric-conductive, mounted on a cone ball bearing for reliable rotation. The wheel diameter measures 50 mm, whilst the overall height of the castor is 69 mm. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is particularly suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 50 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a sheet steel body with solid rubber tread material in black that provides electric-conductive properties, whilst the cone ball bearing system delivers reliable rolling performance with a wheel diameter of 50 mm. The castor has an overall height of 69 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a stem with grip ring, with collar fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rolling performance. The wheel diameter measures 75 mm with an overall height of 103 mm, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 75 kg at 3 km/h operating speed and a static load capacity of 150 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 75 mm with an overall height of 103 mm. Load capacity specifications include a dynamic load rating of 75 kg at speeds up to 3 km/h and a static load capacity of 120 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 75 mm with an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
available on request
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures reliable rotation with minimal friction. The castor has a wheel diameter of 75 mm and an overall height of 100 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
available on request
Swivel castor 50 mm
The Agila swivel castor features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers reliable rolling performance. The wheel diameter measures 50 mm with an overall height of 72 mm. Load capacity specifications include a dynamic load rating of 40 kg at 3 km/h operating speed and a static load capacity of 80 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 50 mm
The Agila swivel castor features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 50 mm with an overall height of 72 mm. Load capacity specifications include a dynamic load rating of 40 kg at 3 km/h operating speed and a static load capacity of 80 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with wheel brake 50 mm
The Agila swivel castor with wheel brake features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 50 mm with an overall height of 72 mm. Load capacity specifications include a dynamic load rating of 40 kg at 3 km/h operating speed and a static load capacity of 80 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 75 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity and durability. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst precision ball bearings deliver smooth, reliable operation with minimal rolling resistance. The wheel diameter measures 75 mm with an overall height of 100 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is ideally suited for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
available on request
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and is equipped with cone ball bearing for reliable operation, measuring 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for various applications. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
available on request
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting system that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and utilises a cone ball bearing system, with a diameter of 75 mm. The castor has an overall height of 100 mm. Load specifications include a dynamic load capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg. This castor is particularly suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
available on request
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable operation. The wheel comprises a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection whilst maintaining grip, supported by a cone ball bearing for reduced rolling resistance and enhanced durability. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. Load capacity specifications include a dynamic load rating of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
available on request
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the cone ball bearing system delivers smooth rolling performance. With a 75mm wheel diameter, the castor has an overall height of 100mm, making it suitable for various equipment applications. The dynamic load capacity is rated at 55kg at speeds up to 3km/h, whilst the static load capacity reaches 110kg, providing robust support for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
available on request
Fixed castor 75 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural integrity for demanding environments. The wheel incorporates a sheet steel body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip and durability. The wheel operates on cone ball bearings for smooth, reliable rotation and reduced maintenance requirements. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a sheet steel body with solid rubber tread material in black that provides electric-conductive properties, whilst the cone ball bearing system delivers reliable rolling performance with a wheel diameter of 75 mm. The castor has an overall height of 100 mm, making it suitable for various institutional applications. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
available on request
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a sheet steel body with solid rubber tread in black that is electric-conductive, mounted on a cone ball bearing for reliable rotation. The wheel diameter measures 75 mm, whilst the overall height of the castor is 100 mm. Load capacity specifications include a dynamic load rating of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
available on request
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting system that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body fitted with solid rubber tread in black that is electric-conductive, supported by cone ball bearing for smooth operation. The wheel diameter measures 75 mm whilst the overall height of the castor is 100 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg. This castor is particularly suited for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
available on request
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber tread material in black with electric-conductive properties, mounted on cone ball bearings for optimal rolling performance. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
available on request
Swivel castor 50 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst a plain bearing system supports the wheel rotation with a diameter of 50 mm. The castor has an overall height of 69 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it ideal for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 50 mm
The Agila swivel castor features a square plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. The wheel diameter measures 50 mm and the overall height of the complete assembly is 69 mm. Load capacity specifications include a dynamic rating of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making this castor suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 50 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the cone ball bearing system delivers reliable performance under load. With a wheel diameter of 50 mm, the castor achieves an overall height of 69 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it ideal for care beds, catering carts, hospitals, nursing homes, professional cleaning equipment, and retail display fixtures.
Frequently Asked Questions
Advantages of Light Duty Castors
Light duty castors are designed for applications where the load per castor does not exceed 150 kg. They provide reliable mobility for equipment that doesn’t require heavy-duty capacity but still demands stability, smooth rolling, and durability. Available in a range of wheel materials, tread designs, and fitting types, these castors can be precisely matched to floor conditions, environmental factors, and specific mounting needs. From medical, commercial, and institutional settings to lighter industrial use, they ensure efficient handling without over-engineering the solution.
TENTE light duty castors offer several key benefits:
Precise Manoeuvrability – Engineered for ease of handling, these castors allow smooth directional changes and controlled movement, even in confined spaces or with frequent repositioning.
Tailored Wheel Options – Choose from materials such as thermoplastic rubber, polypropylene, or polyamide to achieve optimal rolling performance, noise reduction, and floor protection for your environment.
Flexible Mounting Configurations – Offered with plate, bolt hole, stem, and expander fittings, our light duty castors integrate seamlessly into new designs or retrofit applications.
Types of Light Duty Castors
Light duty castors come in a variety of configurations to suit different handling, stability, and performance requirements — all while maintaining a load capacity of up to 150 kg per castor. Whether the priority is smooth swivel manoeuvrability, straight-line tracking, or added stability under load, there is a light duty solution tailored to the task. Variations in wheel material, tread design, housing style, and fitting options allow these castors to perform reliably on diverse floor types and in a range of environments, from commercial spaces and healthcare facilities to light industrial applications.
Light Duty Swivel Castors
Light duty swivel castors enable smooth, multidirectional movement, making them ideal for applications requiring frequent repositioning in confined or busy spaces. This is especially beneficial in environments like retail, where navigating around obstacles is routine. Selecting the right wheel tread for the floor type ensures quiet, responsive handling — softer treads protect delicate surfaces, while harder treads lower rolling resistance on smooth, durable floors. The TENTE Linea series is a prime example, offering twin-wheel castors for healthcare, furniture, and industrial applications. With wheel diameters from 50 mm to 150 mm and load capacities up to 150 kg per castor, Linea combines robust housings, easy-to-clean surfaces, and smooth rolling with options such as conductive, antistatic, and stainless steel versions, plus features like locking mechanisms, noise reduction, and floor protection.
Braked Light Duty Castors
Braked light duty castors enhance workplace safety by using various locking systems: total locks stop both the wheel and swivel action completely, wheel brakes hold the wheel still while allowing swivelling, directional locks fix the swivel in a set direction for straight-line travel, intermittent brakes engage only when pressure is applied, and central locks control multiple castors at once from a single point. Light duty castors are also available with combined locking mechanisms. Braked light duty castors are essential in scenarios where equipment must remain stationary during use or storage. One representative product line in our range is the TENTE Levina series, designed mainly for medical and furniture applications where hygiene, design, and mobility are equally important. Available in wheel diameters from 75 to 150 mm and with load capacities of up to 100 kg per castor, Levina offers smooth, low-resistance rolling, and easy-to-clean surfaces. These castors are available with either a directional lock, a total lock, or a central total lock. To improve user-friendliness and workflow, total locks use a red pedal, while directional locks use a green foot pedal.
Twin Light Duty Castors
Twin light duty castors are equipped with two wheels mounted in parallel within the same housing. This configuration spreads the load over a larger contact area, reducing point pressure on floors and improving stability under load. The twin design also enhances directional control and reduces rolling resistance, making it easier to start, stop, and manoeuvre the load. These castors are particularly well-suited for applications where both stability and smooth directional changes are important. Within our selection, the TENTE Agila twin series stands out as a notable example. It combines a compact, robust design with excellent manoeuvrability and versatility. Available in wheel diameters from 50 mm to 75 mm, these castors can handle loads of up to 100 kg per castor (depending on the configuration). The series offers pressed steel swivel housings with optional integrated locking mechanisms for enhanced safety. Fitting options include bolt hole, stem, and plate fitting to cater to a wide range of applications.
Fields of Application for Light Duty Castors
Light duty castors are used across a broad range of sectors where individual castors carry loads of up to 150 kg and equipment benefits from smooth, controlled mobility. They are commonly used for applications in retail like shopping trolleys, store fixtures and mobile displays, for healthcare applications like anaesthesia carts, medication carts, care beds and more. In industrial and workshop settings, they are suited to lighter transport equipment, tool cabinets, work benches and more. The furniture industry also makes extensive use of light duty castors for office chairs, media furniture, and movable storage, while in logistics they are found on roll cages and smaller transport carts. Across these environments, the right wheel material can be chosen to protect delicate floors, reduce rolling resistance on smooth surfaces, or enhance grip in demanding conditions.