- Home
- Castors & Wheels
- Accessories
-
Sockets for Castor Mounting
Sockets for Castor Mounting
Get a solid connection: TENTE sockets for castor mounting provide secure, precise fit for stem, threaded and expanding fittings - easy installation, stable alignment and long, reliable service.
Active filters:
Sort by
Accessory
Socket
Kunststoff Huelse R20-18/11 RAL7015
The Socket is an accessory designed as a synthetic socket with round configuration, engineered for castor applications requiring reliable mounting solutions. This component features an overall height of 36 mm and accommodates an 18 mm diameter bolt for secure installation. The socket delivers robust load-bearing performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility applications.
Light Duty | < 150 kg
36
mm
Light Duty | < 150 kg
36
mm