Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Lumina is a swivel castor with wheel brake, designed for use on bedside tables, furniture, media furniture and office furniture. The fitting is a square plate, which provides the mounting interface for attaching the castor to the furniture base. The housing is manufactured from polypropylene and incorporates a stem with swiveling action, allowing the castor to rotate freely through 360 degrees around its vertical axis to follow the direction of travel. The wheel has a diameter of 50 mm and a body made of polypropylene, fitted with a tread of thermoplastic rubber that offers quiet running and good floor grip. The wheel is mounted on a plain bearing with spacer tube, which ensures smooth rotation and consistent alignment under load. The overall height of the castor is 63 mm, measured from the underside of the wheel to the top of the fitting. The castor is rated for a static load capacity of 80 kg, while its dynamic load capacity is 40 kg at a travel speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA25PJI050P41-38X38 TFR
EAN
4031582385656
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
63 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.11 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
4.4 mm
Plate hole length (Maximum)
28 mm
Plate hole width (Maximum)
28 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Swivel interference
126 mm
Swivel radius
63 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
AA20PJI050P41-38X38 TFR

The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This unit features a square plate fitting that provides secure and straightforward installation onto various furniture bases. The housing is constructed from polypropylene and incorporates a stem, swiveling design that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in confined spaces and around obstacles. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring durability and reliable performance across diverse floor surfaces. The bearing system utilises a plain bearing with spacer tube configuration, which facilitates smooth rolling motion whilst maintaining structural integrity under operational loads. The overall height of the castor measures 63 mm, making it suitable for integration into compact furniture designs where space constraints are a consideration. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe operation during active use and transport. These specifications combine to deliver a robust, reliable castor solution suitable for both domestic and commercial furniture applications requiring dependable mobility and load-bearing performance.

50 mm
63 mm
40 kg
50 mm
63 mm
40 kg