Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swivelling bearing system that enables smooth 360-degree rotation. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread, providing excellent grip and floor protection. The wheel operates on a plain bearing with spacer tube configuration and measures 50 mm in diameter. The castor has an overall height of 63 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, ensuring reliable performance across various industrial and commercial applications requiring mobility and manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA20PJI050P41-38X38 TFR
EAN
4031582385632
Core attributes
Type
Swivel castor
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
63 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.11 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
4.4 mm
Plate hole length (Maximum)
28 mm
Plate hole width (Maximum)
28 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing, closed
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
98 mm
Swivel radius
49 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Swivel castor with wheel brake 50 mm
Lumina
AA25PJI050P41-38X38 TFR

The Lumina is a swivel castor with wheel brake designed for versatile mobility applications. The castor features a square plate fitting for secure mounting to equipment bases. The housing is constructed from durable polypropylene material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 50 mm in diameter. The complete castor unit has an overall height of 63 mm. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for medium-duty applications requiring controlled mobility and secure braking functionality.

50 mm
Light Duty | < 150 kg
63 mm
50 mm
Light Duty | < 150 kg
63 mm