Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila US is a swivel castor with wheel brake designed for professional applications including care beds. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a robust two ball races swivel bearing system to ensure smooth directional movement under load. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and quiet operation, whilst utilising a plain bearing for reliable rotation. The wheel measures 101.6 mm in diameter, contributing to an overall castor height of 127 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 350 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2675POO4x1.25P30-13
EAN
4031582435696
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
150 kg
Load capacity Static
350 kg
Overall height
127 mm
Product name
Agila US
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
236 mm
Offset
38 mm
Swivel radius
118 mm
Wheel
Hardness of tread (D)
66 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
10 mm
Tread width
31.75 mm
Diameter
101.6 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor 101.6 mm
Swivel castor 101.6 mm
Agila US
2670POO4x1.25P30-13

The Agila US swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for reliable rotation. The wheel measures 101.6 mm in diameter, contributing to an overall height of 127 mm for the complete assembly. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 350 kg, making this castor particularly suitable for care beds and similar healthcare equipment applications.

Medium Duty | 150 - 500 kg
101.6 mm
127 mm
Medium Duty | 150 - 500 kg
101.6 mm
127 mm
Variants
Castor with butterfly wheel brake 101.6 mm
Castor with butterfly wheel brake 101.6 mm
Agila
267FPOO4x1.25P30-13

The Agila castor with butterfly wheel brake features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with tread material identical to the wheel body, supported by a plain bearing system, and measures 101.6 mm in diameter. The overall height of the unit is 127 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 350 kg, making it suitable for medium-duty industrial applications requiring reliable braking functionality.

Medium Duty | 150 - 500 kg
101.6 mm
127 mm
Medium Duty | 150 - 500 kg
101.6 mm
127 mm
Variants
Swivel castor with wheel brake 101.6 mm
Swivel castor with wheel brake 101.6 mm
Agila US
2675POO4x1.25P30-13

The Agila US is a swivel castor with wheel brake designed for professional applications including care beds. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a robust two ball races swivel bearing system to ensure smooth directional movement under load. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and quiet operation, whilst utilising a plain bearing for reliable rotation. The wheel measures 101.6 mm in diameter, contributing to an overall castor height of 127 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 350 kg, making it suitable for medium-duty mobile equipment applications.

Medium Duty | 150 - 500 kg
101.6 mm
127 mm
Medium Duty | 150 - 500 kg
101.6 mm
127 mm