Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila US swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with matching polypropylene tread material and utilises a plain bearing system, providing a 127 mm diameter rolling surface. The castor has an overall height of 159 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it particularly well-suited for care beds and similar healthcare equipment requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2670POO5x1.25P52-95x70
EAN
4031582435030
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Overall height
159 mm
Product name
Agila US
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
44.45 mm
Plate hole width (Maximum)
76.2 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Offset
37 mm
Swivel radius
99.5 mm
Wheel
Hardness of tread (D)
66 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
10 mm
Tread width
31.75 mm
Diameter
127 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor 127 mm
Swivel castor 127 mm
Agila US
2670POO5x1.25P52-95x70

The Agila US swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with matching polypropylene tread material and utilises a plain bearing system, providing a 127 mm diameter rolling surface. The castor has an overall height of 159 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it particularly well-suited for care beds and similar healthcare equipment requiring reliable mobility and load-bearing performance.

159 mm
Medium Duty | 150 - 500 kg
127 mm
159 mm
Medium Duty | 150 - 500 kg
127 mm
Variants
Fixed castor 127 mm
Fixed castor 127 mm
Agila US
2678POO5x1.25P52-95x70

The Agila US fixed castor features a rectangular plate with US-bolt hole spacing fitting for standardised mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with matching polypropylene tread material, ensuring consistent performance characteristics throughout the wheel construction, whilst utilising a plain bearing system for reliable rotational movement. The wheel measures 127 mm in diameter, contributing to an overall castor height of 159 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making this castor suitable for medium-duty applications requiring dependable load-bearing performance.

159 mm
Medium Duty | 150 - 500 kg
127 mm
159 mm
Medium Duty | 150 - 500 kg
127 mm
Variants
Castor with butterfly wheel brake 127 mm
Castor with butterfly wheel brake 127 mm
Agila
267FPOO5x1.25P52-95x70

The Agila castor with butterfly wheel brake features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with matching polypropylene tread material, providing consistent performance characteristics, whilst utilising a plain bearing system for reliable rotation. The wheel measures 127mm in diameter, contributing to an overall height of 159mm for the complete assembly. Load specifications include a dynamic capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making this castor suitable for medium-duty industrial and commercial applications requiring controlled mobility with effective braking capability.

159 mm
Medium Duty | 150 - 500 kg
127 mm
159 mm
Medium Duty | 150 - 500 kg
127 mm
Variants
Swivel castor with wheel brake 127 mm
Swivel castor with wheel brake 127 mm
Agila US
2675POO5x1.25P52-95x70

The Agila US is a swivel castor with wheel brake designed for professional applications. The castor features a rectangular plate fitting with US-bolt hole spacing for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with matching polypropylene tread material, mounted on a plain bearing for reliable operation. The wheel measures 127 mm in diameter, contributing to an overall castor height of 159 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg. This castor is specifically engineered for care beds applications where manoeuvrability and secure braking are essential requirements.

159 mm
Medium Duty | 150 - 500 kg
127 mm
159 mm
Medium Duty | 150 - 500 kg
127 mm
Variants
Swivel castor with total lock 127 mm
Swivel castor with total lock 127 mm
Agila US
2677POO5x1.25P52-95x70

The Agila US is a swivel castor with total lock featuring a rectangular plate with US-bolt hole spacing for secure mounting. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with matching polypropylene tread material and utilises a plain bearing system, providing a wheel diameter of 127 mm for optimal performance. The castor has an overall height of 159 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it particularly well-suited for care beds and similar healthcare equipment requiring mobility and stability.

159 mm
Medium Duty | 150 - 500 kg
127 mm
159 mm
Medium Duty | 150 - 500 kg
127 mm