Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila US swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with matching polypropylene tread material and utilises a plain bearing system, providing a 101.6 mm diameter rolling surface. The castor has an overall height of 131 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it particularly well-suited for care beds where reliable mobility and load-bearing performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2670POO4x1.25P52-95x70
EAN
4031582434972
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Overall height
131 mm
Product name
Agila US
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
44.45 mm
Plate hole width (Maximum)
76.2 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
176 mm
Offset
38 mm
Swivel radius
88.8 mm
Wheel
Hardness of tread (D)
66 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
10 mm
Tread width
31.75 mm
Diameter
101.6 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Fixed castor 101.6 mm
Fixed castor 101.6 mm
Agila US
2678POO4x1.25P52-95x70

The Agila US fixed castor features a rectangular plate with US-bolt hole spacing fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polypropylene body with matching polypropylene tread material, ensuring consistent performance characteristics throughout, whilst utilising a plain bearing system for reliable operation. The wheel measures 101.6 mm in diameter, and the complete assembly has an overall height of 131 mm. Load capacity specifications include a dynamic rating of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.

Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Variants
Swivel castor 101.6 mm
Swivel castor 101.6 mm
Agila US
2670POO4x1.25P52-95x70

The Agila US swivel castor features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with matching polypropylene tread material and utilises a plain bearing system, providing a 101.6 mm diameter rolling surface. The castor has an overall height of 131 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it particularly well-suited for care beds where reliable mobility and load-bearing performance are essential requirements.

Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Variants
Castor with butterfly wheel brake 101.6 mm
Castor with butterfly wheel brake 101.6 mm
Agila
267FPOO4x1.25P52-95x70

The Agila castor with butterfly wheel brake features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with matching polypropylene tread material, providing consistent performance characteristics, whilst the plain bearing system offers reliable rotation with minimal maintenance requirements. With a wheel diameter of 101.6 mm, the castor achieves an overall height of 131 mm, making it suitable for various industrial applications. The unit delivers a dynamic load capacity of 150 kg at speeds up to 3 km/h and supports a static load capacity of 300 kg, providing robust performance for demanding operational environments.

Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Variants
Swivel castor with wheel brake 101.6 mm
Swivel castor with wheel brake 101.6 mm
Agila US
2675POO4x1.25P52-95x70

The Agila US is a swivel castor with wheel brake designed for professional applications including care beds. The castor features a rectangular plate with US-bolt hole spacing for secure mounting. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a polypropylene body with matching polypropylene tread material and utilises a plain bearing system, with a diameter of 101.6 mm providing reliable performance. The overall height of the complete assembly measures 131 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it suitable for demanding healthcare equipment applications.

Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Variants
Swivel castor with total lock 101.6 mm
Swivel castor with total lock 101.6 mm
Agila US
2677POO4x1.25P52-95x70

The Agila US is a swivel castor with total lock featuring a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel features a polypropylene body with an identical polypropylene tread material, providing consistent performance characteristics throughout, whilst utilising a plain bearing system for straightforward maintenance requirements. The wheel diameter measures 101.6 mm, contributing to an overall height of 131 mm for the complete assembly. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making this castor particularly suitable for care beds and similar healthcare applications requiring reliable mobility and secure positioning capabilities.

Medium Duty | 150 - 500 kg
101.6 mm
131 mm
Medium Duty | 150 - 500 kg
101.6 mm
131 mm