Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polyamide, electric conductive body fitted with an injected polyurethane, electric-conductive tread that provides excellent grip and static discharge properties, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm and an overall height of 68 mm, this compact castor delivers exceptional manoeuvrability in confined spaces. The unit offers a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making it ideal for anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals, nursing and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XSP065L51-10
EAN
4031582473834
Core attributes
Type
Swivel castor
Overall width
46 mm
Load capacity at 3 km/h
90 kg
Load capacity Static
180 kg
Overall height
68 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.12 kg
Product name
Linea light
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
112 mm
Swivel radius
56 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
13.9 mm
Diameter
65 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Crossselling

Linea light
Linea light
5925UAP065L51-10

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm, the castor achieves an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making it ideal for demanding applications including anaesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, office and media furniture, medication trolleys, and professional cleaning carts across healthcare, office, and hospitality environments.

65 mm
Light Duty | < 150 kg
68 mm
65 mm
Light Duty | < 150 kg
68 mm
Linea light
Linea light
5925UAP065L51-10 KICK PEDAL

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm, the castor achieves an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making it ideal for demanding applications including anaesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, office and media furniture, cleaning carts, and various healthcare environments.

65 mm
Light Duty | < 150 kg
68 mm
65 mm
Light Duty | < 150 kg
68 mm