Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm, the castor achieves an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making it ideal for demanding applications including anaesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, office and media furniture, medication trolleys, and professional cleaning carts across healthcare, office, and hospitality environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925UAP065L51-10
EAN
4031582403916
Core attributes
Type
Swivel castor with wheel brake
Overall width
46 mm
Load capacity at 3 km/h
90 kg
Load capacity Static
180 kg
Overall height
68 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.13 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
134 mm
Swivel radius
67 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
13.9 mm
Diameter
65 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Crossselling

Linea light
Linea light
5925UAP065L51-10 KICK PEDAL

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm, the castor achieves an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making it ideal for demanding applications including anaesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, office and media furniture, cleaning carts, and various healthcare environments.

65 mm
Light Duty | < 150 kg
68 mm
65 mm
Light Duty | < 150 kg
68 mm
Linea light
Linea light
5920UAP065L51-10

The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 65 mm, the castor has an overall height of 68 mm, making it suitable for compact installations. The dynamic load capacity is rated at 90 kg at speeds up to 3 km/h, whilst the static load capacity reaches 180 kg, ensuring reliable performance across various professional applications including medical equipment, office furniture, catering systems, and cleaning carts.

65 mm
Light Duty | < 150 kg
68 mm
65 mm
Light Duty | < 150 kg
68 mm