Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea load is a swivel castor with wheel brake designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. The castor features a blind hole fitting for B10 mounting, ensuring secure and straightforward installation on compatible equipment. The housing is manufactured from polyamide and incorporates a precision ball bearing for smooth swivel operation, providing reliable rotational performance under continuous use. The wheel assembly comprises a 50 mm diameter wheel with an injected polyurethane tread mounted on a polyamide body, both supported by a precision ball bearing that ensures smooth rolling characteristics and extended operational life. The overall height of the castor is 50 mm, making it suitable for applications where compact dimensions are essential. The load capacity specifications are rated at 200 kg static load and 100 kg dynamic load at a speed of 3 km/h, providing substantial support for heavy-duty applications whilst maintaining manoeuvrability and control. This combination of robust construction, precision bearings, and carefully engineered load ratings makes the Linea load an ideal choice for professional equipment requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5945UAP050L51-8 load 9011
EAN
4031582421620
Core attributes
Type
Swivel castor with wheel brake
Overall width
47.5 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
50 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.09 kg
Product Name
Linea load
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
23 mm
Swivel interference
102 mm
Swivel radius
51 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
13 mm
Diameter
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Robust housing
Twin wheel castor for high load capacity and low height.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Matching Products

Swivel castor 50 mm
Linea load
5940UAP050L51-8 load 7001

The Linea load swivel castor is a precision engineered component designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. This swivel castor features a blind hole fitting for B10 mounting, ensuring secure and reliable installation across diverse equipment platforms. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability, and incorporates a precision ball bearing in the swivel mechanism to enable smooth, controlled rotation with minimal friction. The wheel assembly comprises a 50 mm diameter wheel with an injected polyurethane tread bonded to a polyamide body, combined with a precision ball bearing to deliver superior load distribution and extended operational life. The overall height of the castor measures 50.5 mm, providing a compact profile suitable for space-constrained applications. The load capacity specifications are rated at 200 kg static load and 100 kg dynamic load at a speed of 3 km/h, making this castor suitable for medium-duty applications requiring reliable performance under sustained and mobile loading conditions. The combination of precision ball bearings, polyamide housing, and polyurethane-tread wheels ensures smooth operation, durability, and consistent performance in professional environments.

50 mm
50.5 mm
100 kg
50 mm
50.5 mm
100 kg