Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst precision ball bearings deliver smooth, reliable operation with minimal rolling resistance. The wheel diameter measures 100mm with an overall height of 135mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 100 mm, with an overall height dimension of 128 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 100 mm, with an overall height dimension of 128 mm. Load capacity specifications include a dynamic load rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an elastic tyre in black vulcanised rubber for optimal floor protection and smooth operation, supported by precision roller bearings for enhanced mobility and reduced rolling resistance. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm, making it suitable for various equipment configurations. The unit delivers exceptional load performance with a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, ensuring reliable operation across diverse industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and transport equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst utilising a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for smooth operation, measuring 100 mm in diameter. The castor has an overall height of 128 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is designed for demanding environments including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 50 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material, providing durability whilst maintaining reduced weight characteristics. The wheel incorporates a polypropylene body with solid rubber, black tread material for reliable performance across various surfaces, supported by a plain bearing system for smooth operation. The wheel diameter measures 50 mm, with an overall height dimension of 65 mm for compact installation requirements. Load capacity specifications include a dynamic rating of 40 kg at 3 km/h operational speed and a static load capacity of 80 kg, making this castor suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Fixed castor 65 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material providing durability whilst maintaining reduced weight characteristics. The wheel incorporates a polypropylene body with solid rubber, black tread material for enhanced grip and floor protection, supported by a plain bearing system for smooth operation. The wheel diameter measures 65 mm with an overall height of 85 mm, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 40 kg at speeds up to 3 km/h for mobile applications, whilst the static load capacity reaches 80 kg for stationary loads, ensuring reliable performance across various industrial and commercial applications.
Fixed castor 14 mm
The Compacta fixed castor features a rectangular plate fitting and is constructed with a steel sheet, medium housing for reliable performance in industrial applications. The wheel incorporates a polypropylene body with tread material identical to the wheel body, ensuring consistent material properties throughout the rolling surface, and utilises a plain bearing with spacer tube for smooth operation and extended service life. The wheel diameter measures 14 mm, whilst the overall height of the complete assembly is 17 mm, making it suitable for compact installations where space constraints are critical. The castor provides a dynamic load capacity of 25 kg at speeds up to 3 km/h and a static load capacity of 50 kg, delivering dependable load-bearing performance for light-duty mobile equipment and furniture applications.
Fixed castor 38 mm
The Compacta fixed castor features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability in industrial environments. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip and manoeuvrability. The wheel operates on a plain bearing with spacer tube system for smooth rotation and is manufactured with a 38 mm diameter. The castor has an overall height of 48 mm, making it suitable for compact installations where space constraints are critical. Load specifications include a dynamic capacity of 30 kg at speeds up to 3 km/h and a static load capacity of 60 kg, making it ideal for light to medium-duty applications requiring reliable performance.
Fixed castor 25 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in industrial applications. The wheel incorporates a polyamide body with identical polyamide tread material, providing excellent durability and chemical resistance, whilst the plain bearing with spacer tube ensures smooth operation and extended service life. The compact 25mm diameter wheel design delivers an overall height of just 28mm, making it ideal for space-constrained installations where low-profile mobility solutions are required. Load specifications include a dynamic capacity of 25kg at speeds up to 3km/h and a static load rating of 50kg, offering versatile performance for light to medium-duty applications across various industrial and commercial environments.
Fixed castor 45 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. The wheel is equipped with a plain bearing with spacer tube configuration and measures 45mm in diameter for optimal manoeuvrability in confined spaces. The castor has an overall height of 48.5mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, delivering reliable performance for medium-duty applications requiring dependable mobility solutions.
Fixed castor 14 mm
The Compacta fixed castor features a round plate fitting for secure mounting applications. The housing is constructed from light steel sheet, providing durability whilst maintaining minimal weight for efficient operation. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth rotation, measuring 14 mm in diameter. The castor has an overall height of 13.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 15 kg at speeds up to 3 km/h and a static load capacity of 30 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Fixed castor 14 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in demanding applications. The wheel incorporates a polyamide body with identical polyamide tread material, supported by a plain bearing with spacer tube system for smooth operation. With a compact 14mm wheel diameter, this castor achieves an overall height of just 17mm, making it ideal for space-constrained installations. The unit provides a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, ensuring dependable service across various operational conditions. This robust castor is specifically designed for tool cabinets, work benches, and transport equipment applications where compact dimensions and reliable load-bearing capabilities are essential requirements.
Fixed castor 30 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body construction, ensuring consistent performance characteristics, whilst utilising a plain bearing with spacer tube for smooth operation. The wheel diameter measures 30 mm, contributing to the overall height of 34 mm. Load capacity specifications include a dynamic rating of 30 kg at 3 km/h operating speed and a static load capacity of 60 kg. This castor is specifically designed for demanding applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Fixed castor 250 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 250 mm, contributing to smooth movement across various surfaces. The overall height of the complete assembly is 290 mm, making it suitable for applications requiring substantial ground clearance. Load capacity specifications include a static load rating of 1600 kg, with dynamic load capacities of 800 kg at 4 km/h operating speed and 640 kg at 6 km/h operating speed, ensuring reliable performance across different operational requirements.
Fixed castor 160 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a cast iron body with casted polyurethane tread material, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rotation and extended service life. The wheel diameter measures 160 mm, with an overall height of 200 mm. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity varies with operating speed: 800 kg at 4 km/h and 640 kg at 6 km/h. This heavy-duty castor is engineered for industrial applications requiring reliable performance and substantial load-bearing capability in fixed-position installations.
Fixed castor 200 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a cast iron body with casted polyurethane tread material, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rotation and extended service life. The wheel diameter measures 200 mm, with an overall height of 240 mm. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity varies with operational speed: 800 kg at 4 km/h and 640 kg at 6 km/h. This heavy-duty castor is engineered for industrial applications requiring reliable performance and substantial load-bearing capability in fixed-position installations.
Fixed castor 125 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a cast iron body with casted polyurethane tread material, delivering excellent wear resistance and floor protection. Precision ball bearings ensure smooth rotation and extended service life. The wheel diameter measures 125 mm, with an overall height of 164 mm. Load specifications include dynamic capacities of 660 kg at 4 km/h and 550 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1320 kg. This heavy-duty castor is engineered for industrial applications requiring reliable performance and substantial load-bearing capabilities in fixed-direction movement scenarios.
Fixed castor 250 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy specification, providing robust structural integrity for demanding industrial environments. The wheel incorporates an aluminium body with polyurethane, casted tread material, ensuring excellent durability and floor protection, whilst the precision ball bearing system delivers smooth operation and extended service life. With a wheel diameter of 250 mm, the castor achieves an overall height of 290 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg, making it suitable for heavy-duty material handling and industrial transport applications.
Fixed castor 250 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid rubber, black tread material, mounted on precision roller bearings for smooth operation and extended service life. With a wheel diameter of 250 mm, the castor achieves an overall height of 290 mm. Load capacity specifications include dynamic ratings of 295 kg at 4 km/h and 250 kg at 6 km/h operating speeds, whilst the static load capacity reaches 590 kg, making this castor suitable for heavy-duty material handling and industrial transport applications requiring reliable performance.
Fixed castor 200 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide, heavy body with tread material identical with wheel body, ensuring consistent performance characteristics throughout. The wheel is equipped with a plain bearing system and measures 200 mm in diameter for optimal load distribution. The castor has an overall height of 240 mm, making it suitable for various equipment configurations. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1600 kg, delivering reliable performance across diverse industrial applications requiring heavy-duty mobility solutions.
Frequently Asked Questions
Advantages of Fixed Castors
Fixed castors are designed to provide stable and precise movement, making them the perfect choice for long distance straight-line transport. With their rigid construction, they deliver exceptional lateral stiffness. When combined with two swivel castors, they offer controlled yet manoeuvrable movement, ensuring both direction and flexibility.
TENTE fixed castors offer various benefits:
Straight-line Movement – Fixed castors ensure stable and precise travel along straight paths without unwanted swiveling. This makes them perfect for applications requiring safe, predictable movement.
High Stability – Their rigid design provides superior lateral stability compared to swivel castors. This stability reduces the risk of tipping or drifting, especially under heavy loads.
Controlled Manoeuvrability – When paired with swivel castors, they enable guided but flexible movement.
Higher Load Capacity – Fewer moving parts mean they can handle greater loads compared to similar swivel castors.
Types of Fixed Castors
Fixed castors are available in a wide range of designs to suit different applications — from handling heavy industrial loads to providing smooth mobility for smaller equipment. Each type is engineered to offer unique advantages, ensuring the right balance of stability, control, and durability for your specific needs. Below are some of the most common types of fixed castors and their advantages:
Heavy Duty Fixed Castors
These castors are built for demanding applications, offering high load capacity and exceptional durability. Ideal for industrial settings, they ensure safe and stable transport of heavy machinery, equipment, or large goods. TENTE heavy duty fixed castors are available up to a load capacity of 15.000 kg.
Small Fixed Castors
Compact yet efficient, small, fixed castors are perfect for lightweight equipment and furniture. Their discreet design makes them ideal for space-sensitive applications without compromising on smooth movement. Our smallest fixed castor Compacta is available in an overall height of 13.5 mm.
Fixed Rubber Castors
Fixed rubber castors combine the stability of a fixed design with the smooth, quiet performance of rubber wheels. The rubber tread provides excellent shock absorption, reduces noise, and protects sensitive floor surfaces from damage.
Fixed Castors with Brake
A more unconventional yet often asked for choice are fixed castors with brake. For added safety and control, these castors combine the straight-line stability of a fixed wheel with a secure brake. As fixed castors are pre-dominantely combined with swivel castors – which are available with various locking mechanisms – fixed castors rarely require an added locking mechanism. Fixed castors with brake are particularly suited for applications that must not allow any movement when stationary.
Fields of Application for Fixed Castors
Fixed castors are essential in a wide variety of fields of application, ensuring stable and reliable transport across different industries. In healthcare, they are commonly found on equipment such as sterilisation carts, clean room carts, and laundry trolleys, where guided, stable transport is critical. In industrial environments, fixed castors support heavy machinery, forklift trucks, automated shuttle systems, and workshop equipment, offering durable and safe transport over straight routes. Furniture and mobile applications also rely on them for office chairs, roll cages, shopping trolleys, catering carts, and travel equipment, where stability and precision are equally important. No matter the segment, fixed castors combine robust construction with reliable performance to meet a broad range of mobility needs.