Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila castor with butterfly wheel brake features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with tread material identical to the wheel body, supported by a plain bearing system, and measures 127 mm in diameter. The overall height of the unit is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it suitable for medium-duty industrial applications requiring reliable braking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
267FPOO5x1.25P30-13
EAN
4031582435429
Core attributes
Type
Castor with butterfly wheel brake
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Overall height
155 mm
Product name
Agila
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
201 mm
Offset
37 mm
Swivel radius
100.5 mm
Wheel
Hardness of tread (D)
66 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
10 mm
Tread width
31.75 mm
Diameter
127 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor 127 mm
Swivel castor 127 mm
Agila US
2670POO5x1.25P30-13

The Agila US swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing consistent performance characteristics throughout, whilst utilising a plain bearing for reliable rotation. The wheel measures 127 mm in diameter, contributing to an overall height of 155 mm for the complete assembly. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making this castor particularly suitable for care beds and similar healthcare applications requiring dependable mobility solutions.

Medium Duty | 150 - 500 kg
127 mm
155 mm
Medium Duty | 150 - 500 kg
127 mm
155 mm
Variants
Castor with butterfly wheel brake 127 mm
Castor with butterfly wheel brake 127 mm
Agila
267FPOO5x1.25P30-13

The Agila castor with butterfly wheel brake features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with tread material identical to the wheel body, supported by a plain bearing system, and measures 127 mm in diameter. The overall height of the unit is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it suitable for medium-duty industrial applications requiring reliable braking functionality.

Medium Duty | 150 - 500 kg
127 mm
155 mm
Medium Duty | 150 - 500 kg
127 mm
155 mm
Variants
Swivel castor with wheel brake 127 mm
Swivel castor with wheel brake 127 mm
Agila US
2675POO5x1.25P30-13

The Agila US is a swivel castor with wheel brake designed for professional applications including care beds. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with matching polypropylene tread material, providing durability and quiet operation, whilst utilising a plain bearing for reliable rotation. The castor has a wheel diameter of 127mm and an overall height of 155mm. Load specifications include a dynamic capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for demanding healthcare environments where reliable mobility and secure braking are essential requirements.

Medium Duty | 150 - 500 kg
127 mm
155 mm
Medium Duty | 150 - 500 kg
127 mm
155 mm