Maxtech
UAK 050x20-Ø6,1
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Machinery & Workshop Equipment, Professional Cleaning Carts, Shopping Trolleys, Sterilization |
---|---|
Product name | Maxtech |
Load capacity at 3 km/h | 50 KG |
Load capacity Static | 100 KG |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.07 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Cone ball bearing |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 50 mm |
Tread width | 20 mm |
Axle hole diameter | 6 mm |
Hub length | 22 mm |
Wheel width | 20 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |