Kappa load
9651FTP250P64 CL97
Core attributes
Product name | Kappa load |
---|---|
Product type | Swivel castor with directional lock |
Load capacity at 4 km/h | 2160 KG |
Load capacity at 6 km/h | 1800 KG |
Load capacity Static | 3600 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 305 mm |
Overall width | 140 mm |
Overall weight | 15.87 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Broad, reinforced |
Swivel bearing | Deep-groove ball thrust roller bearing |
Color | Zink-iron (transparent), Zink-iron (transparent) |
Offset | 65 mm |
Swivel radius | 195 mm |
Swivel Interference | 390 mm |
Dome diameter | 140 mm |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Honey yellow (RAL1005) |
Wheel diameter | 250 mm |
Tread width | 80 mm |
Wheel width | 80 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 175 mm |
Plate width | 140 mm |
Plate hole length (Maximum) | 105 mm |
Plate hole width (Maximum) | 140 mm |
Plate hole diameter | 15 mm |