Elastech
IEP 300x55-Ø20 HL66
Core attributes
Applications | Heavy Transport Solutions, Industrial Consumer, Machinery & Workshop Equipment |
---|---|
Product name | Elastech |
Load capacity at 4 km/h | 600 KG |
Load capacity at 6 km/h | 480 KG |
Load capacity Static | 1200 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 85 °C |
Overall weight | 3.89 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Aluminium |
---|---|
Tread material | Elastic tire, black, vulcanized |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Jet black (similar RAL9005) |
Wheel diameter | 300 mm |
Tread width | 55 mm |
Axle hole diameter | 20 mm |
Hub length | 66 mm |
Wheel width | 55 mm |
Hardness of tread (A) | 68 Shore A |