Elastech
IEP 100x40 HL45 asm.
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Heavy Transport Solutions, Industrial Consumer, Machinery & Workshop Equipment |
---|---|
Product name | Elastech |
Load capacity at 4 km/h | 200 KG |
Load capacity Static | 400 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 85 °C |
Overall weight | 0.51 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Aluminium |
---|---|
Tread material | Elastic tire, black, vulcanized |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Metallic |
Wheel diameter | 100 mm |
Tread width | 40 mm |
Axle hole diameter | 8 mm |
Hub length | 45 mm |
Wheel width | 40 mm |
Hardness of tread (A) | 68 Shore A |