Duratech
UOR 100x36-Ø12 HL44,4
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
| Applications | Heavy Transport Solutions, Industrial Consumer, Professional Cleaning Carts |
|---|---|
| Product name | Duratech |
| Load capacity at 4 km/h | 200 KG |
| Load capacity Static | 400 KG |
| Temperature range (Minimum) | -25 °C |
| Temperature range (Maximum) | 80 °C |
| Overall weight | 0.18 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Wheel
| Body material | Polyamide |
|---|---|
| Tread material | Identical with wheel body |
| Bearing | Roller bearing |
| Tread | Hard tread |
| Wheel color | Natural white |
| Wheel diameter | 100 mm |
| Tread width | 36 mm |
| Axle hole diameter | 12 mm |
| Hub length | 44.4 mm |
| Wheel width | 36 mm |
| Hardness of tread (D) | 75 Shore D |