Alpha
3477UAR160P63 natural/3004
Core attributes
| Applications | Automotive, Catering, Industrial Consumer, Machinery & Workshop Equipment, Medical Institutions, Retail Logistics, Shopping Trolleys, Trading, Urban Mobility, Warehousing Solutions |
|---|---|
| Product name | Alpha |
| Product type | Swivel castor with total lock |
| Load capacity at 4 km/h | 350 KG |
| Load capacity Static | 700 KG |
| Temperature range (Minimum) | -25 °C |
| Temperature range (Maximum) | 80 °C |
| Overall height | 200 mm |
| Overall width | 96 mm |
| Overall weight | 2.26 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, heavy |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Blue passivated |
| Offset | 60 mm |
| Swivel radius | 167 mm |
| Swivel Interference | 334 mm |
| Dome diameter | 96 mm |
Wheel
| Body material | Polyamide |
|---|---|
| Tread material | Polyurethane, injected |
| Bearing | Roller bearing |
| Tread | Soft tread |
| Wheel color | Natural white |
| Wheel diameter | 160 mm |
| Tread width | 40 mm |
| Wheel width | 40 mm |
| Hardness of tread (A) | 92 Shore A |
| Hardness of tread (D) | 42 Shore D |
Fitting
| Fitting type | Rectangular plate |
|---|---|
| Plate length | 137 mm |
| Plate width | 105 mm |
| Plate hole length (Minimum) | 75 mm |
| Plate hole length (Maximum) | 80 mm |
| Plate hole width (Minimum) | 75 mm |
| Plate hole width (Maximum) | 105 mm |
| Plate hole diameter | 11 mm |